Recherche 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereou
Formats de fichiers supportés: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BALLUFF BCC M418-M418-3X-378-PS58N9-030

Expand Table
FR
1/5
Disponibilité
VERF
Symbolisation commerciale
BC
Désignation de l'article
TC
Vue Produit
PX
ICON
Numéro de douane
TRAFFIC
Détails techniques
TECH
Description
DESCRIPT
CAE
AAV774
AAF040 [kg]
CNS_DESCRIPTION_SHORT
1760
1761
1762
1763
1764
1765
1766
1767
1768
1769
1770
1771
1772
1773
1774
1775
1776
1777
N'est plus disponible
BCC0HK7
BCC S394-S394-30-304-VX04T4-004
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 0.4 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HK8
BCC S394-S394-30-304-VX04T4-005
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 0.5 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HK9
BCC S394-S394-30-304-VX04T4-006
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 0.6 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HKA
BCC S394-S394-30-304-VX04T4-007
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 0.7 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HKC
BCC S394-S394-30-304-VX04T4-010
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 1 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HKF
BCC S394-S394-30-304-VX04T4-020
53426_01
85444290
Tech. Detail
Connection 1 = M8x1-Female, straight, 4-pin, A-coded, Connection 2 = M8x1-Male, straight, 4-pin, A-coded, Cable = PVC black, 2 m, Number of conductors = 4, Cable temperature, fixed routing = -25...105 °C, Operating voltage Ub = 60 VDC / 60 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0HPE
BCC M67L-M61L-F0-350-PX0LP5-050
53682_00
85444290
Connection 1 = M23x1-Female, straight, 19-pin, Connection 2 = M23x1-Male, straight, 19-pin, Cable = PUR black, 5 m, Number of conductors = 19, Cable temperature, fixed routing = -40...80 °C, Operating voltage Ub = 150 VDC / 150 VAC, IP rating = IP67/IP67, Approval/Conformity = CE, UKCA, cULus, WEEE
disponible
BCC0HZ4
BCC M425-M414-3A-304-EC44T2-05/28
55367_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = TPE Yellow, 0.5...2.8 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
disponible
BCC0J27
BCC M425-M414-3A-304-EC44T2-12/36
55367_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, angled, 5-pin, A-coded, Connection 2 = M12x1-Male, straight, 4-pin, A-coded, Cable = TPE Yellow, 1.2...3.6 m, drag chain compatible, Number of conductors = 4, Cable temperature, fixed routing = -50...105 °C, Cable temperature, flexible routing = -25...105 °C, Operating voltage Ub = 250 VDC / 250 VAC, Rated current (40 °C) = 4.0 A, IP rating = IP67, IP68, IP69K/IP67, IP68, IP69K, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0LJ6
BCC M418-M418-3X-378-PS58N9-010
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 1 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
EPlan
N'est plus disponible
BCC0LJ7
BCC M418-M418-3X-378-PS58N9-030
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 3 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0LJ8
BCC M418-M418-3X-378-PS58N9-050
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 5 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0LJ9
BCC M418-M418-3X-378-PS58N9-100
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 10 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0LJA
BCC M418-M418-3X-378-PS58N9-150
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 15 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0LJC
BCC M418-M418-3X-378-PS58N9-200
57710_00
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, X-coded, Connection 2 = M12x1-Male, straight, 8-pin, X-coded, Interface = Ethernet/IP, Cable = PUR Shielded Green, 20 m, Number of conductors = 8, Cable temperature, fixed routing = -40...85 °C, Cable temperature, flexible routing = -10...60 °C, Operating voltage Ub = 60 VDC / 50 VAC, Rated current (40 °C) = 0.5 A, IP rating = IP67/IP67, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC00NE
BIS C-508-PU-01,5
43511_00
85444290
Tech. Detail
Connection 1 = Female, straight, Connection 2 = D-Sub-Male, straight, Cable = PUR Shielded black, 1.5 m, drag chain compatible, Number of conductors = 7, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, IP rating = IP40, installed, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC0ARF
BCC M418-D239-BF-689-PS0825-010
46882_01
85444290
Connection 1 = M12x1-Female, straight, 8-pin, A-coded, Connection 2 = D-Sub-Female, straight, 9-pin, Cable = PUR Shielded black, 1 m, drag chain compatible, Number of conductors = 8, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 3.0 A, IP rating = IP68/IP20, Approval/Conformity = CE, WEEE
N'est plus disponible
BCC06ER
BCC M418-M418-5A-322-PS0825-020
45269_02
85444290
Tech. Detail
Connection 1 = M12x1-Female, straight, 8-pin, A-coded, Connection 2 = M12x1-Female, straight, 8-pin, A-coded, Cable = PUR Shielded black, 2 m, drag chain compatible, Number of conductors = 8, Cable temperature, fixed routing = -50...90 °C, Cable temperature, flexible routing = -25...90 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 2.0 A, IP rating = IP67/IP67, Approval/Conformity = CE, cULus, WEEE
EPlan
N'est plus disponible
BCC0CEN
BCC M57E-M41C-3E-694-PX0C25-010
45801_02
85444290
Tech. Detail
Connection 1 = M16x0.75-Female, straight, 14-pin, Connection 2 = M12x1-Male, straight, 12-pin, A-coded, Cable = PUR black, 1 m, drag chain compatible, Number of conductors = 12, Cable temperature, fixed routing = -50...80 °C, Cable temperature, flexible routing = -25...80 °C, Operating voltage Ub = 30 VDC / 30 VAC, Rated current (40 °C) = 1.5 A, IP rating = IP67/IP68, Approval/Conformity = CE, WEEE
Show compressed display (3539 products)
Numéro de commandeBCC0LJ7
Dernières modifications19.12.2025 21:45:59
Unité
Mots clés

Classifications

CNS

CNSERPBASE Object Properties
Order NumberBCC0LJ7
Type CodeBCC M418-M418-3X-378-PS58N9-030
CNSPHYPROP Physical Properties